- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Socket Wrench, Socket Adapter 58
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 58
-
- Single Product/Set Classification
- Single Item Adapter
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Joint type
-
- Width across flat dimension (S Measurement)
- 9.5 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 32
-
- Trusco Code
- 120-8616
-
- Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
- 18.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 446.23
|
TNE HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item Adapter
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Joint type
-
- Width across flat dimension (S Measurement)
- 9.5 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 32
-
- Trusco Code
- 120-8616
-
- Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
- 18.5
Product Description
Manual attachment tool that connects sockets and handles of differing insertion angles.
[Applications]
· Can firmly connect sockets and handles of differing insertion angles.
· Cannot be used with electric tools such as impact wrenches.
· Critical torque of the adapter is based on the smaller square drive.
· Concave 9.5 x convex 12.7 mm.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of 58
-
- Single Product/Set Classification
- Single Item Adapter
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Joint type
-
- Width across flat dimension (S Measurement)
- 9.5 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 32
-
- Trusco Code
- 120-8616
-
- Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
- 18.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 446.23
|
TNE HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?