(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spinner Handle 211

Spinner Handle 211

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 211

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    300
  • Handle Type
    Spinner
Part Number
211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,210.37

HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    300
  • Handle Type
    Spinner

Product Description

The square drive is refracted by 90° in either left or right around the pin at the head of the handle as the center and can be used at any angle. Place the handle upright when turning quickly in temporary tightening, etc., and turn the handle to the side when performing final tightening.

Specifications of 211

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    300
  • Handle Type
    Spinner
Part Number
211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,210.37

HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Spinner Handle 211

Spinner Handle 211

Product Picture of Spinner Handle 211

Spinner Handle 211

Dimensional Drawing

Specifications

Part NumberInsertion Angle
(mm)
Dimensions (mm)Mass
(g)
DdL
21112.72712.5300690