Bandsaw (With Angle Guide) Replacement Parts

Brand :
HOZAN

Caution

    Product Description

    Bandsaw for cutting applications for materials from wood to resin, metal and glass.
    [Features]
    · Space-saving design with the main body weight of 6 kg.
    · Provides high flexibility for installation locations.
    · Can cut through glass plate of up to 10 mm thick when used with the diamond blade and cooling unit both sold separately.
    · Dust can be vacuumed up by attaching the hose of a household vacuum cleaner with the adapter included.
    [Application]
    · Can cut through steel, aluminum, brass, plastic, wood and glass plate by using dedicated saw blades according to the application.

    K-100-1 Replacement Blade

     

    K-100-2 Replacement Blade

     

    K-100-4 Replacement Blade

     

    K-100-3 Replacement Blade

     

    K-100-18 Belt

    K-100 Band Saw

    K-100 Band Saw
    K-105 fitting example

    K-105 fitting example

    Ideal for cutting iron, non-ferrous metals, plastics, wood, etc.

    • Table can be inclined up to a maximum of 45°.
    • Blade feed speed features stepless adjustment.
    • Includes replacement blade (K-100-2) and angle guide.
    • Power cord: 2 m
    • *Continuing to operate beyond the rated time may cause motor malfunction, etc. Please note that 1 to 2 minute intervals are continuous operation.

    Hand Saw K-100 Product Specifications

    Blade Feed (Variable)130 To 200 m/Minute (Variable)
    Standard Replacement BladeK-100-2
    Pocket150 mm
    Cuttable HeightMaximum 75 mm
    Rated Voltage / Frequency100 V AC, 50/60 Hz
    Power Consumption100 W
    Rated Time30 Minutes
    External Dimensions395 (W) × 490 (H) × 285 (D) mm
    Weight6 kg

    Cutting Capacity

    Material TypeThickness (mm)Compatible Replacement Blade
    Wood50K-100-1
    Iron Plate (Non-Heat Treated)10K-100-2
    (Standard Accessory)
    Aluminum Plate (Pure Aluminum)20
    Brass/Copper Plate15
    Plastic Plate30K-100-4
    Glass Plate10K-100-3

    Band Saw K-100 Replacement Parts

    K-100-1/2/4 Replacement Blades (For K-100)

    Product NumberBlade Width
    mm
    Blade Thickness
    mm
    No. Of BladesCircumference
    mm
    K-100-150.714 Teeth/Inch1,060
    K-100-23.224 Teeth/Inch
    K-100-418 Teeth/Inch
    Blade Thickness

    Blade Thickness

    K-100-1

    K-100-1

    K-100-2

    K-100-2

    K-100-4

    K-100-4

    K-100-3 Replacement Blades (Diamond Blade)

    • Blade width: 3 mm
    • Blade thickness: 0.7 mm
    • Diamond granularity: #120
    • Circumference: 1,060 mm
    • For glass, earthenware, tile, ceramics and stone 
    • *When using K-100-3, always use together with K-105
    K-100-3 Replacement Blades (Diamond Blade)

    K-100-3 Replacement Blades (Diamond Blade)

    K-105 Cooling Unit

    K-105 Cooling Unit

    For diamond blades

    K-100-18 Belt

    For K-100

    For K-100

    Related Products

    Sheet metal folding machine

    Sheet metal folding machine

    A sheet metal folding machine ideal for folding aluminum/iron plate.

    Hand Nibbler K-88

    Hand Nibbler K-88

    A one-handed tool ideal for punching and cutting out metal plate.

    Rotary Band Saw CB12VA2

    Rotary Band Saw CB12VA2

    Features low-speed control for extended band life and reduced power consumption. Band saw speed can be easily set to suit each material.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bandsaw (With Angle Guide) Replacement Parts | HOZAN | MISUMI Thailand