1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite CV Precision Machine Vise Step Jaws

Loctite CV Precision Machine Vise Step Jaws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,713.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for precision machine vise that prevents workpieces from floating with floating prevention mechanism, and has winder type cutting chip cover that prevents cutting chips from entering main body.

 
Part Number
LTCV160SJ
LTCV200SJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
H
(mm)
Compatible Vise

฿ 11,713.91

NBY VISES 1 Piece(s) 6 Day(s) 1606090357.5LTCV160(S、H、SH、TH)

฿ 16,941.56

NBY VISES 1 Piece(s) 6 Day(s) 20070130407LTCV200(S、H、SH、TH)

Loading...

  1. 1

Basic Information

C(mm) 12 F(mm) 11 G(mm) 18
I(mm) 19 J(mm) 5 K(mm) 6
Screw Diameter M10