1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodwork Vise (Under Table Type)

Woodwork Vise (Under Table Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,581.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The body, movable part, and screw head are made of tough cast iron FC250, and the guide and screw are made of steel SS400, making it robust. All parts are compatible and replaceable.

 
Part Number
HW150
HW175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Mass
(kg)
A
(mm)
D
(mm)
C
(mm)
B
(mm)
E
(mm)
M
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L

฿ 3,581.44

NBY VISES 1 Piece(s) 6 Day(s) 169111602.816556190111376.7933612325577

฿ 5,304.13

NBY VISES 1 Piece(s) 6 Day(s) 1801941005.81805529319442713326/601202910510

Loading...

  1. 1

Basic Information

F(mm) 154