(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Centering and support for workpieces with scale can be done quickly.
· CJU type has a flat ball set at the tip
C(mm) | 37 |
---|
Please check the type/dimensions/specifications of the part CJS-20 in the Center Jack series.
Part Number |
---|
CJS-16 |
CJU-16 |
CJU-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Material | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,704.74 | 1 Piece(s) | 3 Day(s) | 78 | 63 | 16 | 10 | 56 | 32 | 40 | 24 | - | Main unit: FC250, screw: S45C, locknut :S45C | M16×2.0 | ||
฿ 6,474.68 | 1 Piece(s) | 5 Day(s) | 82.7 | 67.7 | 20.7 | 10 | 56 | 32 | 40 | 24 | 10.5 | Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJ | M16×2.0 | ||
฿ 6,876.47 | 1 Piece(s) | 5 Day(s) | 90 | 75 | 26 | 12 | 75 | 36 | 45 | 30 | 10.5 | Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJ | M20×2.5 |
How can we improve?
How can we improve?