1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Jack

Center Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,704.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Centering and support for workpieces with scale can be done quickly.
· CJU type has a flat ball set at the tip

 
Part Number
CJS-16
CJS-20
CJU-16
CJU-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material K
(mm)

฿ 2,704.74

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 7863161056324024-Main unit: FC250, screw: S45C, locknut :S45CM16×2.0

฿ 3,177.09

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 8267181275364530-Main unit: FC250, screw: S45C, locknut :S45CM20×2.5

฿ 6,474.68

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 82.767.720.7105632402410.5Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJM16×2.0

฿ 6,876.47

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 907526127536453010.5Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJM20×2.5

Loading...

  1. 1

Basic Information

C(mm) 37