1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Injeck Clamp Q Model

Injeck Clamp Q Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,869.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mold bases can be clamped very fast. Clamp and step block are connected so they will not become lost. Opened clamp slot allows easy insertion and removal from the side.

 
Part Number
ICQ12
ICQ16
ICQ20
ICQ24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Applicable Bolt Mass
(kg)

฿ 1,869.16

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 803715813122025351320253035M120.78

฿ 2,260.78

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1004715817152025451720253035M161.2

฿ 3,707.93

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 150602082119.54045582140455055M202.5

฿ 4,569.28

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 20075301225254045602540455055M244

Loading...

  1. 1

Basic Information

D(mm) 10 J(mm) 5 Material Main unit: FCD900 (ADI treatment)/step block: S45C/washer :S45C
Heat Treatment Washer: Quenched Surface Treatment Black oxide finish Accessory Washer x 1