1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Injeck Clamp (Part Number)

NBY JIGS PARTS

Injeck Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,106.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The body is made of bainite cast iron and does not get damaged even in excessive tightening.
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· If a T-slot nut is used, then of course it can also be used with T-groove tables

 
Part Number
ICM0012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Applicable Bolt

฿ 1,106.18

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 993922.516133837.5~58.517~3655Tr20P2350.7M12X1.75

Loading...

  1. 1

Basic Information

Material Bainite Cast Iron Accessory 1 adjustment support screw, 1 bolt and 2 washers

Please check the type/dimensions/specifications of the part ICM0012 in the Injeck Clamp series.

Products with similar specification

Part Number
ICM0016
ICM0020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Applicable Bolt

฿ 1,363.94

1 Piece(s) Same day 1244625.5181752.543~6819~4466Tr24P3351.1M16X2

฿ 2,148.49

1 Piece(s) 3 Day(s) 1565630.523216952.5~81.523~5188Tr28P3452M20X2.5