1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Injeck Clamp

Injeck Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,106.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The body is made of bainite cast iron and does not get damaged even in excessive tightening.
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· If a T-slot nut is used, then of course it can also be used with T-groove tables

 
Part Number
ICM0012
ICM0016
ICM0020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Applicable Bolt

฿ 1,106.18

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 993922.516133837.5~58.517~3655Tr20P2350.7M12X1.75

฿ 1,363.94

JIGS PARTS 1 Piece(s) Same day 1244625.5181752.543~6819~4466Tr24P3351.1M16X2

฿ 2,148.49

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 1565630.523216952.5~81.523~5188Tr28P3452M20X2.5

Loading...

  1. 1

Basic Information

Material Bainite Cast Iron Accessory 1 adjustment support screw, 1 bolt and 2 washers