1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alignment Bolt 7110DH

Alignment Bolt 7110DH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,344.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tip is unevenly finished to minimize slippage of the workpiece. The ball rotates flexibly up to 9° and clamps securely even on inclined surfaces.

 
Part Number
7110DH-M8
7110DH-M10
7110DH-M12
7110DH-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter

฿ 3,344.34

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M811.6255.5131325M8

฿ 4,082.34

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M1015.7308.6171755M10

฿ 4,075.84

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M1215.7358.6191755M12

฿ 5,696.67

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M1620.74010.52424115M16

Loading...

  1. 1

Basic Information

Material SCM435