1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
T-Slot Bolt (High Tension) (Part Number)

NBY JIGS PARTS

T-Slot Bolt (High Tension)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 739.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Strength Classification] 12.9 T-slot bolt (high tension).

 
Part Number
BTH2410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 2,009.14

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M24×3.01007023.74016540M2424

Loading...

  1. 1

Basic Information

Material SCM435 (Forged product)

Please check the type/dimensions/specifications of the part BTH2410 in the T-Slot Bolt (High Tension) series.

Products with similar specification

Part Number
BTH1250
BTH1280
BTH1412
BTH2416
BTH2425
BTH2440
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 739.86

1 Piece(s) 5 Day(s) M12×1.75503511.718760M1212

฿ 785.12

1 Piece(s) 5 Day(s) M12×1.75805511.718775M1212

฿ 949.32

1 Piece(s) 5 Day(s) M12×1.751257513.7228120M1214

฿ 2,507.23

1 Piece(s) 3 Day(s) M24×3.016011023.74016770M2424

฿ 3,226.49

1 Piece(s) 5 Day(s) M24×3.025015023.740161040M2424

฿ 4,639.57

1 Piece(s) 5 Day(s) M24×3.040024023.740161410M2424