(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Strength Classification] 12.9 T-slot bolt (high tension).
Material | SCM435 (Forged product) |
---|
Please check the type/dimensions/specifications of the part BTH1250 in the T-Slot Bolt (High Tension) series.
Part Number |
---|
BTH1212 |
BTH1216 |
BTH1220 |
BTH1280 |
BTH1412 |
BTH1416 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Screw Diameter | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 889.11 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 125 | 75 | 11.7 | 18 | 7 | 110 | M12 | 12 | ||
฿ 1,003.04 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 160 | 100 | 11.7 | 18 | 7 | 135 | M12 | 12 | ||
฿ 1,085.53 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 200 | 120 | 11.7 | 18 | 7 | 160 | M12 | 12 | ||
฿ 785.12 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 80 | 55 | 11.7 | 18 | 7 | 75 | M12 | 12 | ||
฿ 949.32 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 125 | 75 | 13.7 | 22 | 8 | 120 | M12 | 14 | ||
฿ 1,056.16 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 160 | 100 | 13.7 | 22 | 8 | 150 | M12 | 14 |
How can we improve?
How can we improve?