(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Strength Classification] 12.9 T-slot bolt (high tension).
Material | SCM435 (Forged product) |
---|
Please check the type/dimensions/specifications of the part BTH2012 in the T-Slot Bolt (High Tension) series.
Part Number |
---|
BTH1250 |
BTH1280 |
BTH1412 |
BTH2020 |
BTH2031 |
BTH2080 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Screw Diameter | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 739.86 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 50 | 35 | 11.7 | 18 | 7 | 60 | M12 | 12 | ||
฿ 785.12 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 80 | 55 | 11.7 | 18 | 7 | 75 | M12 | 12 | ||
฿ 949.32 | 1 Piece(s) | 5 Day(s) | M12×1.75 | 125 | 75 | 13.7 | 22 | 8 | 120 | M12 | 14 | ||
฿ 1,896.40 | 1 Piece(s) | 5 Day(s) | M20×2.5 | 200 | 125 | 19.7 | 32 | 12 | 550 | M20 | 20 | ||
฿ 2,736.98 | 1 Piece(s) | 5 Day(s) | M20×2.5 | 315 | 190 | 19.7 | 32 | 12 | 800 | M20 | 20 | ||
฿ 1,455.19 | 1 Piece(s) | 5 Day(s) | M20×2.5 | 80 | 55 | 19.7 | 32 | 12 | 290 | M20 | 20 |
How can we improve?
How can we improve?