- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Ratchet Handle (Holder Type) RH43K
Specifications of RH43K
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Overall length (L dimension)(mm)
- 255
-
- Handle Type
- Ratchet
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 48
-
- Trusco Code
- 369-9137
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,757.91
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Basic Specifications
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Overall length (L dimension)(mm)
- 255
-
- Handle Type
- Ratchet
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 48
-
- Trusco Code
- 369-9137
Product Description
12.7 mm insertion angle square ratchet handle.
[Features]
· Easy attaching and detaching of socket, and comes with socket holder unlikely to detach while working.
· Socket can be replaced with one-push operation.
[Applications]
Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of RH43K
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Overall length (L dimension)(mm)
- 255
-
- Handle Type
- Ratchet
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 48
-
- Trusco Code
- 369-9137
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,757.91
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?