- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Socket Set for Impact Wrenches (with Metal Tray) NV3102
Specifications of NV3102
-
- Single Product/Set Classification
- Set Product
-
- Application
- For Impact / Impact Joints
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hexagon/Joints
-
- Width across flat dimension (S Measurement)
- 7 mm / 8 mm / 10 mm / 12 mm / 13 mm / 14 mm / 17 mm / 19 mm / 21 mm / 22 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Trusco Code
- 387-6756
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,718.52
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Product Description
A stable, rattle-free impact wrench socket set that is easily organized.
[Features]
· Impact socket with pin/O-ring can be stored as is.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
· 9.5 mm insertion angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of NV3102
-
- Single Product/Set Classification
- Set Product
-
- Application
- For Impact / Impact Joints
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hexagon/Joints
-
- Width across flat dimension (S Measurement)
- 7 mm / 8 mm / 10 mm / 12 mm / 13 mm / 14 mm / 17 mm / 19 mm / 21 mm / 22 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Trusco Code
- 387-6756
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,718.52
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●For the improvement of appearance quality and improvement of rust prevention ability, electroless plating is used for surface treatment.Specification
●Input Drive(mm):9.5
●Handle Contents:Impact Extension Bar(NE30-100: 100mm), Impact Ball Joint(NJ30S)
●Set Contents(piece):12
●SPQ(set):6Materials
●Contents: Structural Steel, Case: SteelAccessories
●Metal Case
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?