1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Bowl Board 660

LUT CENTERING

Micro Bowl Board 660
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 134,198.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For drilling 1 mm or less holes. Perfect for a carbide micro drill.
· Space-saving design that has built-in dedicated power unit on main body.
· A high precision specification that allows even beginners to drill holes of 0.3 mm.
· For pivot drills.
· Also sold as spindle unit (machine mounting spindle EL-32)

 
Part Number
BDM-660
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 134,198.26

LUT CENTERING 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Bench Drilling Machine Suitable Drill(mm) 3.175 Power(V) Three-phase 200
No Load Rotation Speed(rpm) 4600~23000 Rated Input(VA) 1000 Width(mm) 265
Depth(mm) 356 Height(mm) (Max)490 Shaft Dia. of Tool Used(φmm) 1.0~6.0
Weight(g) 22800 Quantity 1

Please check the type/dimensions/specifications of the part BDM-660 in the Micro Bowl Board 660 series.