1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Type Screw Jack

Heavy Type Screw Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,269.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw jack for large workpieces. The manufacturer has a product lineup with a maximum load capacity of 40 KN to 80 KN and a minimum height of 200 mm to a maximum of 1,250 mm.

 
Part Number
HCS-1250
HCS-300
HCS-460
HCS-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
Mass
(kg)
Load Resistance
(kN)

฿ 48,956.52

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 710125016.540

฿ 23,269.76

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 200300880

฿ 28,802.85

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2804701260

฿ 36,653.42

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 43075013.250

Loading...

  1. 1

Basic Information

Material S45C Surface Treatment Baked Paint Finish