1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Nut Runner Clamp Small Base (Part Number)

NBY JIGS PARTS

Nut Runner Clamp Small Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,588.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting base for Nut Runner small model.
· It consists of three blocks.
· The height can be changed depending on the combination.
· Mounting bolts, connection bolts (hex socket bolts) included

 
Part Number
NRCS-06B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

฿ 11,429.59

NBY JIGS PARTS 1 Piece(s) 41 Day(s) 9550752556581361161.6

Loading...

  1. 1

Basic Information

F(mm) 17 G(mm) 16 H(mm) 20
Material S45C Heat Treatment Electroless Nickel Plating

Please check the type/dimensions/specifications of the part NRCS-06B in the Nut Runner Clamp Small Base series.

Products with similar specification

Part Number
NRCS-03B
NRCS-10B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

฿ 10,588.68

1 Piece(s) 41 Day(s) 90457022.55.55581201001.5

฿ 11,869.14

1 Piece(s) 5 Day(s) 100608030775101461261.9