1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Runner Clamp Large Base

Nut Runner Clamp Large Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,370.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting base for Nut Runner large model.
· It consists of three blocks.
· The height can be changed depending on the combination.
· Mounting bolts, connection bolts (hex socket bolts) included

 
Part Number
NRCL-03B
NRCL-06B
NRCL-10B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

฿ 10,370.17

NBY JIGS PARTS 1 Piece(s) 41 Day(s) 904670236451401201.690

฿ 11,197.14

NBY JIGS PARTS 1 Piece(s) 41 Day(s) 100527526645143.5123.51.9100

฿ 11,590.97

NBY JIGS PARTS 1 Piece(s) 41 Day(s) 105658532.58551681483.1105

Loading...

  1. 1

Basic Information

F(mm) 17 G(mm) 16 H(mm) 20
Material S45C Heat Treatment Electroless Nickel Plating