(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Convenient for adsorption of green sheet, polyimide film, light/soft materials and thin materials.
· It is a porous ceramics adsorption table.
· The average pore diameter is 55 μm, which is smaller than the hole diameter made by machining, reducing the amount of distortion of the adsorbate.
· There is no need to worry about dust generated within the ceramic.
· It is made of ceramic and SUS, providing high rust resistance.
· Clogging and chipping of ceramic can be repaired as well
N(mm) | 4 | Material | Upper surface: alumina ceramics base: SUS303 | Specification 1 | Average porosity: 30-35% |
---|---|---|---|---|---|
Specification 2 | Average pore diameter: 55 μm |
Please check the type/dimensions/specifications of the part CAT1517R in the Ceramic adsorption table series.
Part Number |
---|
CAT0507S |
CAT1012R |
CAT1012S |
CAT1518S |
CAT2022R |
CAT2023S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | Flatness (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90,121.80 | 1 Piece(s) | 41 Day(s) | 70 | 15 | 50 | 17.5 | 17.5 | - | 8 | 7 | 35 | 9 | 4.2 | 2 | 62 | 15 | ||
฿ 90,214.78 | 1 Piece(s) | 41 Day(s) | φ120 | 15 | φ100 | 45° | φ106.5 | - | - | 8 | 60 | 9 | - | - | φ112 | 15 | ||
฿ 127,994.72 | 1 Piece(s) | 41 Day(s) | 120 | 15 | 100 | 30 | 30 | - | 8 | 7 | 60 | 9 | 4.2 | 2 | 112 | 15 | ||
฿ 188,819.90 | 1 Piece(s) | 41 Day(s) | 180 | 15 | 150 | 45 | 45 | 90 | 10 | 15 | 90 | 9 | 4.2 | 2 | 172 | 15 | ||
฿ 161,791.96 | 1 Piece(s) | 41 Day(s) | φ220 | 15 | φ200 | 45° | φ206.5 | - | - | 8 | 110 | 9 | - | - | φ212 | 15 | ||
฿ 244,581.83 | 1 Piece(s) | 41 Day(s) | 230 | 15 | 200 | 57.5 | 57.5 | 115 | 10 | 15 | 115 | 9 | 4.2 | 2 | 222 | 15 |
How can we improve?
How can we improve?