1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ceramic adsorption table (Part Number)

NBY JIGS PARTS

Ceramic adsorption table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76,726.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for adsorption of green sheet, polyimide film, light/soft materials and thin materials.
· It is a porous ceramics adsorption table.
· The average pore diameter is 55 μm, which is smaller than the hole diameter made by machining, reducing the amount of distortion of the adsorbate.
· There is no need to worry about dust generated within the ceramic.
· It is made of ceramic and SUS, providing high rust resistance.
· Clogging and chipping of ceramic can be repaired as well

 
Part Number
CAT3032R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Flatness
(μm)

฿ 280,871.25

NBY JIGS PARTS 1 Piece(s) 41 Day(s) φ32020φ30045°φ306.5--816012--φ31225

Loading...

  1. 1

Basic Information

N(mm) 4 Material Upper surface: alumina ceramics base: SUS303 Specification 1 Average porosity: 30-35%
Specification 2 Average pore diameter: 55 μm

Please check the type/dimensions/specifications of the part CAT3032R in the Ceramic adsorption table series.

Products with similar specification

Part Number
CAT0507S
CAT1012R
CAT1012S
CAT1517R
CAT1518S
CAT3033S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Flatness
(μm)

฿ 90,121.80

1 Piece(s) 41 Day(s) 70155017.517.5-873594.226215

฿ 90,214.78

1 Piece(s) 41 Day(s) φ12015φ10045°φ106.5--8609--φ11215

฿ 127,994.72

1 Piece(s) 41 Day(s) 120151003030-876094.2211215

฿ 110,839.70

1 Piece(s) 41 Day(s) φ17015φ15045°φ156.5--8859--φ16215

฿ 188,819.90

1 Piece(s) 41 Day(s) 1801515045459010159094.2217215

฿ 364,064.04

1 Piece(s) 41 Day(s) 3302030082.582.51651015165124.2232225