(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S 45C / hardening HRC 30±5 clamp duck type. Surface treatment: Black oxide coating
Material | S45C |
---|
Please check the type/dimensions/specifications of the part 7110K-12 in the Swan Neck Clamp series.
Part Number |
---|
7110K-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,632.70 | 1 Piece(s) | 7 Day(s) | 26 | 40 | 150 | 25 | 17 | 41.5 | 32 | 21 | 19 | 10 |
How can we improve?
How can we improve?