1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Black oxide T-slot bolt (S45C) (Part Number)

NBY JIGS PARTS

Black oxide T-slot bolt (S45C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 412.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C/quenched HRC30±5 T-slot bolt.

 
Part Number
BT30125T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

฿ 3,879.19

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M30×3.51258035.654221250S45CM3036

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BT30125T in the Black oxide T-slot bolt (S45C) series.

Products with similar specification

Part Number
BT08050M
BT08080M
BT10040M
BT30160T
BT30200T
BT30250T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

฿ 596.57

1 Piece(s) 5 Day(s) M8 x 1.2550357.713625S45CM88

฿ 617.30

1 Piece(s) 5 Day(s) M8 x 1.2580507.713630S45CM88

฿ 556.68

1 Piece(s) 5 Day(s) M10 x 1.540309.715630S45CM1010

฿ 4,215.69

1 Piece(s) 3 Day(s) M30×3.516011035.654221440S45CM3036

฿ 5,026.06

1 Piece(s) 5 Day(s) M30×3.520013535.654221630S45CM3036

฿ 5,386.80

1 Piece(s) 5 Day(s) M30×3.525015035.654221920S45CM3036