(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S45C/quenched HRC30±5 T-slot bolt.
Please check the type/dimensions/specifications of the part BT30250T in the Black oxide T-slot bolt (S45C) series.
Part Number |
---|
BT08050M |
BT08080M |
BT10040M |
BT30315T |
BT30500T |
BT36160T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 596.57 | 1 Piece(s) | 5 Day(s) | M8 x 1.25 | 50 | 35 | 7.7 | 13 | 6 | 25 | S45C | M8 | 8 | ||
฿ 617.30 | 1 Piece(s) | 5 Day(s) | M8 x 1.25 | 80 | 50 | 7.7 | 13 | 6 | 30 | S45C | M8 | 8 | ||
฿ 556.68 | 1 Piece(s) | 5 Day(s) | M10 x 1.5 | 40 | 30 | 9.7 | 15 | 6 | 30 | S45C | M10 | 10 | ||
฿ 5,845.25 | 1 Piece(s) | 5 Day(s) | M30×3.5 | 315 | 200 | 35.6 | 54 | 22 | 2300 | S45C | M30 | 36 | ||
฿ 7,880.39 | 1 Piece(s) | 5 Day(s) | M30×3.5 | 500 | 300 | 35.6 | 54 | 22 | 3300 | S45C | M30 | 36 | ||
฿ 5,783.95 | 1 Piece(s) | 5 Day(s) | M36×4.0 | 160 | 100 | 41.6 | 65 | 26 | 2200 | S45C | M36 | 42 |
How can we improve?
How can we improve?