1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Black oxide T-slot bolt (S45C) (Part Number)

NBY JIGS PARTS

Black oxide T-slot bolt (S45C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 412.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C/quenched HRC30±5 T-slot bolt.

 
Part Number
BT10063M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

฿ 586.69

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10 x 1.563459.715650S45CM1010

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BT10063M in the Black oxide T-slot bolt (S45C) series.

Products with similar specification

Part Number
BT08050M
BT08080M
BT10040M
BT10100M
BT12050M
BT12050T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

฿ 596.57

1 Piece(s) 5 Day(s) M8 x 1.2550357.713625S45CM88

฿ 617.30

1 Piece(s) 5 Day(s) M8 x 1.2580507.713630S45CM88

฿ 556.68

1 Piece(s) 5 Day(s) M10 x 1.540309.715630S45CM1010

฿ 592.05

1 Piece(s) 5 Day(s) M10 x 1.5100609.715670S45CM1010

฿ 565.56

1 Piece(s) 5 Day(s) M12×1.75503511.718760S45CM1212

฿ 602.18

1 Piece(s) 3 Day(s) M12×1.75503513.722870S45CM1214