(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Forged S 45C FG-plain clamp. Surface treatment: Phosphate treatment
G(mm) | 17 | Material | Forging S45C |
---|
Please check the type/dimensions/specifications of the part FGPC16 in the FG Plain Clamp series.
Part Number |
---|
FGPC12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | I (mm) | J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 846.39 | 1 Piece(s) | 3 Day(s) | 100 | 41 | 19 | 36 | 32 | 28 | 13 | 11 | M12 |
How can we improve?
How can we improve?