1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Automatic Magnetic Drilling Machine BM40Y (Part Number)

DRILL MACHINE

Automatic Magnetic Drilling Machine BM40Y
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A small and lightweight type with a weight of just 18.5 kg.
[Features]
Automatic punching → quick return.
[Applications]
For drilling holes in various types of steel plate.

Part Number
BM40Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 198,340.00

DRILL MACHINE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnetic Drill Press Suitable Drill(mm) 40 Power(V) Single-phase 100
No Load Rotation Speed(rpm) High speed: 700; Low speed 600 Maximum Incision Depth(mm) 35 Weight(kg) 18.5
Power Consumption(W) 1140

Please check the type/dimensions/specifications of the part BM40Y in the Automatic Magnetic Drilling Machine BM40Y series.