1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50H Crinkey Cutter

50H Crinkey Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,858.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For Hitachi Koki magnetic drilling machines.
· 4-row thread type.
· Applicable Model: BM25M, BM25Y, BM35Y, BM40Y, BM60M, BM60Y.
· Uniquely developed special blade shape.
· Can be used to drill holes of up to 80 mm diameter in steel plates 50 mm thick.
· Uses a center pin system.
· Positioning is easy, and the core automatically ejects after punching is complete.

Part Number
CRH175
CRH180
CRH185
CRH190
CRH195
CRH200
CRH205
CRH210
CRH215
CRH220
CRH225
CRH230
CRH235
CRH240
CRH245
CRH250
CRH260
CRH265
CRH270
CRH280
CRH290
CRH300
CRH310
CRH320
CRH330
CRH340
CRH350
CRH360
CRH370
CRH380
CRH390
CRH400
CRH410
CRH420
CRH430
CRH440
CRH450
CRH460
CRH470
CRH480
CRH490
CRH500
CRH510
CRH520
CRH530
CRH540
CRH550
CRH580
CRH600
CRH610
CRH620
CRH630
CRH650
CRH700
CRH750
CRH800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Number of flutes
(Sheets)

฿ 2,976.85

OMI TIPSAW 1 Piece(s) 31 Day(s) 17.56

฿ 2,858.04

OMI TIPSAW 1 Piece(s) 31 Day(s) 186

฿ 2,984.43

OMI TIPSAW 1 Piece(s) 31 Day(s) 18.56

฿ 2,858.04

OMI TIPSAW 1 Piece(s) 31 Day(s) 196

฿ 2,984.43

OMI TIPSAW 1 Piece(s) 31 Day(s) 19.56

฿ 2,858.04

OMI TIPSAW 1 Piece(s) 31 Day(s) 206

฿ 2,984.43

OMI TIPSAW 1 Piece(s) 31 Day(s) 20.56

฿ 2,858.04

OMI TIPSAW 1 Piece(s) 31 Day(s) 216

฿ 2,984.43

OMI TIPSAW 1 Piece(s) 31 Day(s) 21.56

฿ 2,858.04

OMI TIPSAW 1 Piece(s) 31 Day(s) 226

฿ 2,992.02

OMI TIPSAW 1 Piece(s) 31 Day(s) 22.56

฿ 2,865.62

OMI TIPSAW 1 Piece(s) 31 Day(s) 236

฿ 2,992.02

OMI TIPSAW 1 Piece(s) 31 Day(s) 23.56

฿ 2,865.62

OMI TIPSAW 1 Piece(s) 31 Day(s) 246

฿ 2,865.62

OMI TIPSAW 1 Piece(s) 31 Day(s) 24.56

฿ 2,865.62

OMI TIPSAW 1 Piece(s) 31 Day(s) 256

฿ 2,873.20

OMI TIPSAW 1 Piece(s) 31 Day(s) 266

฿ 2,873.20

OMI TIPSAW 1 Piece(s) 31 Day(s) 26.56

฿ 2,873.20

OMI TIPSAW 1 Piece(s) 31 Day(s) 276

฿ 2,873.20

OMI TIPSAW 1 Piece(s) 31 Day(s) 286

฿ 2,880.79

OMI TIPSAW 1 Piece(s) 31 Day(s) 296

฿ 2,880.79

OMI TIPSAW 1 Piece(s) 31 Day(s) 306

฿ 3,394.68

OMI TIPSAW 1 Piece(s) 31 Day(s) 316

฿ 3,394.68

OMI TIPSAW 1 Piece(s) 31 Day(s) 326

฿ 3,394.68

OMI TIPSAW 1 Piece(s) 31 Day(s) 336

฿ 3,402.27

OMI TIPSAW 1 Piece(s) 31 Day(s) 346

฿ 3,254.77

OMI TIPSAW 1 Piece(s) 31 Day(s) 356

฿ 3,890.74

OMI TIPSAW 1 Piece(s) 31 Day(s) 366

฿ 3,890.74

OMI TIPSAW 1 Piece(s) 31 Day(s) 376

฿ 3,796.71

OMI TIPSAW 1 Piece(s) 31 Day(s) 386

฿ 3,796.71

OMI TIPSAW 1 Piece(s) 31 Day(s) 396

฿ 3,628.14

OMI TIPSAW 1 Piece(s) 31 Day(s) 408

฿ 4,291.25

OMI TIPSAW 1 Piece(s) 31 Day(s) 418

฿ 4,292.76

OMI TIPSAW 1 Piece(s) 31 Day(s) 428

฿ 4,292.76

OMI TIPSAW 1 Piece(s) 31 Day(s) 438

฿ 4,292.76

OMI TIPSAW 1 Piece(s) 31 Day(s) 448

฿ 4,294.28

OMI TIPSAW 1 Piece(s) 31 Day(s) 458

฿ 4,647.07

OMI TIPSAW 1 Piece(s) 31 Day(s) 468

฿ 4,647.07

OMI TIPSAW 1 Piece(s) 31 Day(s) 478

฿ 4,650.09

OMI TIPSAW 1 Piece(s) 31 Day(s) 488

฿ 4,650.09

OMI TIPSAW 1 Piece(s) 31 Day(s) 498

฿ 4,429.94

OMI TIPSAW 1 Piece(s) 31 Day(s) 508

฿ 6,876.86

OMI TIPSAW 1 Piece(s) 31 Day(s) 518

฿ 6,876.86

OMI TIPSAW 1 Piece(s) 31 Day(s) 528

฿ 6,876.86

OMI TIPSAW 1 Piece(s) 31 Day(s) 538

฿ 6,876.86

OMI TIPSAW 1 Piece(s) 31 Day(s) 548

฿ 6,876.86

OMI TIPSAW 1 Piece(s) 31 Day(s) 558

฿ 7,148.24

OMI TIPSAW 1 Piece(s) 31 Day(s) 588

฿ 7,473.88

OMI TIPSAW 1 Piece(s) 31 Day(s) 608

฿ 7,473.88

OMI TIPSAW 1 Piece(s) 31 Day(s) 618

฿ 7,473.88

OMI TIPSAW 1 Piece(s) 31 Day(s) 628

฿ 7,473.88

OMI TIPSAW 1 Piece(s) 31 Day(s) 638

฿ 7,473.88

OMI TIPSAW 1 Piece(s) 31 Day(s) 658

฿ 8,070.90

OMI TIPSAW 1 Piece(s) 31 Day(s) 708

฿ 8,667.92

OMI TIPSAW 1 Piece(s) 31 Day(s) 758

฿ 9,264.93

OMI TIPSAW 1 Piece(s) 31 Day(s) 808

Loading...

  1. 1

Basic Information

Blade thickness(mm) 3.9 Applicable Shank M18X1.5 (4-thread screw)