(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NJ60 |
RK-NJ60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single Product/Set Classification | Socket shape | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Compatible Product Number | JAN Code | Trusco Code | Maximum Outer Diameter (D1 or D2 Dimensions) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,138.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | Single Item Universal Joint | Joint type | 19 mm | 108 | - | - | 356-9187 | 44 | ||
฿ 379.70 |
REPAIR KIT | 1 Piece(s) | 7 Day(s) | Single Product Related Parts | - | - | - | NJ60 | 4953488407563 | - | - |
An impact universal joint that allows diagonal work at an angle.
[Features]
· Connect between the impact socket and power tool.
· Ball-shaped and the rotation is very smooth.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
· Impact wrench attachment 19.0 mm drive.
[Applications]
· For assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number |
---|
NJ60 |
RK-NJ60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single Product/Set Classification | Socket shape | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Compatible Product Number | JAN Code | Trusco Code | Maximum Outer Diameter (D1 or D2 Dimensions) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,138.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | Single Item Universal Joint | Joint type | 19 mm | 108 | - | - | 356-9187 | 44 | ||
฿ 379.70 |
REPAIR KIT | 1 Piece(s) | 7 Day(s) | Single Product Related Parts | - | - | - | NJ60 | 4953488407563 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?