(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Wrench Set for Impact Wrenches AH4133

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AH4133

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact / Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hex/joints for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5 mm / 6 mm / 8 mm / 10 mm / 12 mm / 14 mm / 17 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Hex Wrench Tip Shape
    6 Sq.
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Claw catch method
  • Number of Ratchet Teeth
    18
  • Trusco Code
    369-7258
Part Number
AH4133
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,830.00

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

An impact hexagon socket set with a tough metal case that adopts a satin finish tray.
[Features]
· Adopts a new metal case, a solid satin tray, and a handle from the "next generation tool series".
· Includes a ratchet handle with 72-tooth gears.
· Work efficacy is improved with the abundant 15-piece set of 12.7 mm insertion angles.
[Applications]
· Ideal for tightening and loosening hex socket bolts and hex socket set screws.
· For impact wrenches and power tools.
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of AH4133

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact / Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hex/joints for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5 mm / 6 mm / 8 mm / 10 mm / 12 mm / 14 mm / 17 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Hex Wrench Tip Shape
    6 Sq.
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Claw catch method
  • Number of Ratchet Teeth
    18
  • Trusco Code
    369-7258
Part Number
AH4133
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,830.00

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications