Desk Drill K-21, Replacement Parts

Brand :
HOZAN

Caution

    Product Description

    Small and lightweight desk drill.
    [Features]
    · Belt changeable 3-speed.
    · With cutting depth adjustment stopper (maximum 30 mm).
    · Adopts commutator motor.
    · With parallel guide convenient for parallel drilling.
    · With earth terminal.
    · Power cord: 2 m.
    [Application]
    · Ideal for drilling various holes.

    Features

    ●Can shift to 3 stages by changing the belt.(2100/4500/6200rpm)
    ●With parallel guide that is useful for parallel drilling processing.

    Specification

    ●Spindle Rotation Speed(rpm):2100/4500/6200
    ●Drilling Capacity(mm) Ironworker:6
    ●Drilling Capacity(mm) Non-ferrous:6
    ●Chuck Capacity(mm):0.8 to 6
    ●SPQ(piece):1
    ●Center Run-out of The Main Shaft: 0.04mm (excluding chuck)
    ●Pocket Height: 140mm 
    ●With stopper of cutting height adjustment (maximum 30mm)
    ●Commutator Motor 
    ●Rated Time: 15minutes

    Accessories

    ●Chuck Handle
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat