1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodworking Vise for School Materials (Tabletop Type)

NBY VISES

Woodworking Vise for School Materials (Tabletop Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,357.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tool type that can be mounted on the top surface of a workbench. The main body and movable parts are made of tough cast iron FC250. The screw is trapezoidal type and strong tightening is possible. Stopper balls are integrated casting, so they will not come off. All parts are compatible and replaceable.

 
Part Number
GWO-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,357.07

NBY VISES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mouth Width(mm) 160 Mouth Opening(mm) 115 Mouth Depth(mm) 59
Mass(kg) 6

Please check the type/dimensions/specifications of the part GWO-150 in the Woodworking Vise for School Materials (Tabletop Type) series.