(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of ductile FCD600, even stronger than cast steel, and has a 35% larger mouth opening. The movable part and main unit are ductile FCD600 which will not be damaged. The high-strength socket S15CK has undergone carburizing and has been machined into a U-shape with 3 set screws to prevent excessive loosening due to impacts from above.
Mouth Width(mm) | 255 | Mouth Opening(mm) | 300 | Mouth Depth(mm) | 140 |
---|---|---|---|---|---|
Mass(kg) | 68 | A(mm) | 255 | D(mm) | 100 |
C(mm) | 140 | B(mm) | 300 | N(mm) | 160 |
E(mm) | 100 | M(mm) | 210 | F(mm) | 380 |
G(mm) | 22 | H(mm) | 10° Trapezoidal thread φ31X4 threads/inch | I(mm) | 74 |
J(mm) | 21 | K(mm) | 40 | L | 19 |
O(mm) | 297 |
Please check the type/dimensions/specifications of the part 250 in the Ductile vise series.
How can we improve?
How can we improve?