(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Optional parts for machine vise series.
Compatible models are LT630JV.
A(mm) | 160 | B(mm) | 75 | C(mm) | 19 |
---|---|---|---|---|---|
D(mm) | 85 | E(mm) | 35 | F(mm) | 14 |
G(mm) | 20 | H(mm) | 13 | I(mm) | 19 |
J | 5 | K | 6 | Screw Diameter | M12 |
Compatible Vise | LT630JV |
Please check the type/dimensions/specifications of the part LT630JV-SJ in the Jig Vise Stepped Jaw Plates series.
How can we improve?
How can we improve?