(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The point contact enables quick centering and support with black scale surfaces.
A(mm) | 70 | B(mm) | 56 | C(mm) | 60 |
---|---|---|---|---|---|
D(mm) | 30.5 | E(mm) | 15 | F(mm) | 41 |
G(mm) | R10 | H(mm) | M39P3 | Mass(kg) | 0.95 |
Material | Main unit: S45C / ball: SCM435 | Load Resistance(kN) | 30 | Heat Treatment | Main unit: hardening / ball: hardening HRC60 |
Surface Treatment | Main Body: Black Oxide Finish |
Please check the type/dimensions/specifications of the part BPJ-70 in the Ballpoint Jack series.
How can we improve?
How can we improve?