1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clamp Bar for Nut Runner Clamp Large Model (Part Number)

NBY JIGS PARTS

Clamp Bar for Nut Runner Clamp Large Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,323.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp bar for L-type nut runners. This product can be additionally processed by the customer.

 
Part Number
NRCL-03C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)

฿ 2,323.35

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 38801912142510116.51332.8132660.16

Loading...

  1. 1

Basic Information

Material SCM435

Please check the type/dimensions/specifications of the part NRCL-03C in the Clamp Bar for Nut Runner Clamp Large Model series.

Products with similar specification

Part Number
NRCL-06C
NRCL-10C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)

฿ 2,802.02

1 Piece(s) 41 Day(s) 43922116162711118.51638132980.33

฿ 3,286.27

1 Piece(s) 41 Day(s) 53116251918331313.510.519471635100.54