(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S 45C / hardening HRC 30±5 gooseneck clamp. Surface treatment: Chemical conversion treatment
R(mm) | 100 | Material | S45C |
---|
Please check the type/dimensions/specifications of the part GCM16 in the Gooseneck Clamp series.
Part Number |
---|
GCM12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 906.35 | 1 Piece(s) | 5 Day(s) | 110 | 34 | 27 | 17 | 16 | 5 | 3.5 | 22 | 10 | 31.5 | 54 | 24.5 | 13 | 30.4 | 78 | 11 | 2 |
How can we improve?
How can we improve?