1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mushroom drill (silver type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mushroom drill (silver type)
  • Mushroom drill (silver type)
  • Mushroom drill (silver type)
  • Mushroom drill (silver type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,465.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One tool that can be used for drilling, hole enlargement and chamfering holes of various sizes. (*Quantity: 1 piece)
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.
· Also works with stainless steel.
· Furthermore, punching is not required since thinning is applied.
· Positioning can also be done in one punch.

Part Number
TK521
TK622
TK635
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Steps Dimensions for Each Level
(mm)

฿ 2,465.57

STEP DRILLS 1 Piece(s) 10 Day(s) -95,7,9,11,13,15,17,19,21

฿ 2,472.00

STEP DRILL 1 Piece(s) 15 Day(s) 1096,8,10,12,14,16,18,20,22

฿ 4,485.85

STEP DRILL 1 Piece(s) 3 Day(s) -126,12,15,17,19,21,23,25,27,30,33,35

Loading...

  1. 1

Basic Information

shank diameter(mm) 10 Step thickness(mm) 5