(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Resiton sponge disc exhibits excellent performance for a wide range of polishing work from glazed finishing to mirror finishing.
· High-quality sponge grindstone that uses a special abrasive grain and bonding agent to create clean and uniform finished surfaces.
· Suitable for continuous operation, without causing scratches or distortions in the polishing surface.
· It fits the work, is unlikely to clog and lasts longer
Part Number |
---|
SPD-100-10-15-C-46 |
SPD-100-10-15-C-60 |
SPD-100-10-15-C-1000 |
SPD-100-10-15-C-120 |
SPD-100-10-15-C-220 |
SPD-100-10-15-C-320 |
SPD-100-10-15-C-600 |
SPD-100-10-15-C-800 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Item Code |
---|---|---|---|---|---|---|---|---|
฿ 4,470.56 | RST GRIND STONES | 5 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 46 | 2517080001 | ||
฿ 4,470.56 | RST GRIND STONES | 5 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 60 | 2517080002 | ||
฿ 6,096.28 | RST GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 1000 | 2517080010 | ||
฿ 4,464.50 | RST GRIND STONES | 5 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 120 | 2517080005 | ||
฿ 4,428.11 | RST GRIND STONES | 5 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 220 | 2517080006 | ||
฿ 4,856.30 | RST GRIND STONES | 5 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 320 | 2517080007 | ||
฿ 5,125.34 | RST GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 600 | 2517080008 | ||
฿ 5,432.93 | RST GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 800 | 2517080009 |
Loading...
Type | Nonwoven Fiber Disc | Work Piece | General Steel / Stainless Steel / Cast Iron / Brass / Gunmetal / Aluminum / Glass / Plastic | Outer Diameter Size(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Size(mm) | 15 | Thickness Dimension(mm) | 10 | Abrasive Grain | C |
Maximum Operating Rotational Speed(rpm) | 8,500 | Number of Packages(Contains [...] Sheets) | 20 |
How can we improve?
How can we improve?