Desktop Milling Machine K-280 / Optional Parts

Brand :
HOZAN

Caution

    Product Description

    Lightweight and compact desktop small milling machine and optional parts with versatile functions that are convenient for light machining and crafting.
    [Features]
    · A small desktop type milling machine that can also be used as a drilling machine with X-Y table with continuously variable speed shifting.
    · The number of rotations can be steplessly adjusted from 1,200 to 6,000 rpm.
    · Can be used effectively for work tailored to the workpiece material and cutting depth.
    · Can be used for drilling by switching out the collet chuck for end mill with the included drill chuck.
    · Since the motor main body can move perpendicular (0 to 90°) to the strut, the end mill can be provided with a cutting angle.
    · The lightweight main body (14 kg including the table) can be installed anywhere and features a compact design in which the power supply is separate.
    [Applications]
    · Can be used for milling and drilling of metal, plastic, wood, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Desktop Milling Machine K-280 / Optional Parts | HOZAN | MISUMI Thailand