1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hobby Vise (Bench Vise)

NBY VISES

Hobby Vise (Bench Vise)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,648.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One unit does the work of three. (1) Vise (2) Pipe/Vise (3) Anvil

 
Part Number
N30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,648.27

NBY VISES 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Mouth Width(mm) 75 Mouth Opening(mm) 60 Mouth Depth(mm) 40
Mass(kg) 1.8 A(mm) 75 D(mm) 90
C(mm) 105 B(mm) 60 E(mm) 40
F(mm) 12~52 G(mm) 17 H(mm) 6

Please check the type/dimensions/specifications of the part N30 in the Hobby Vise (Bench Vise) series.