1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
FA Step Mouthpiece for Machine Vise (Part Number)

VISES

FA Step Mouthpiece for Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,093.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A step jaw plate for Machine Vise Series.
·Thread diameter: M8/M10/M12
·Compatible vise: LTFV75/LTFV100Q/LTFV·LTFH125Q/LTFV·LTFH150Q/LTFV·LTFH175Q

 
Part Number
LTF-100SJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

฿ 6,997.22

VISES 1 Piece(s) 6 Day(s) 10245166027111810.51645M10LTFV100Q

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LTF-100SJ in the FA Step Mouthpiece for Machine Vise series.

Products with similar specification

Part Number
LTF-125SJ
LTF-150SJ
LTF-175SJ
LTF-75SJ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

฿ 9,237.65

1 Piece(s) 5 Day(s) 12550167530111810.51645M10LTFV・LTFH125Q

฿ 11,910.43

1 Piece(s) 6 Day(s) 15060199035131912.51956M12LTFV・LTFH150Q

฿ 16,941.56

1 Piece(s) 21 Day(s) 17570199045131912.51956M12LTFV・LTFH175Q

฿ 6,093.19

1 Piece(s) 6 Day(s) 7632144618M8--1445M 8LTFV75