(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The spring fixes the T nut securely in the T groove, making it easy to fit the studs and screws. Prevents falling within the T-groove of a T-nut. Can be used to remove chips from within the T groove.
Material | S45C |
---|
Please check the type/dimensions/specifications of the part STNM1816 in the T-nut with Attached Spring series.
Part Number |
---|
STNM1208 |
STNM1210 |
STNM1412 |
STNM2220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 831.63 | 1 Piece(s) | 7 Day(s) | 11.7 | 18 | 12.5 | M8 | 14 | 7 | 31 | 20 | M8 | 12 | ||
฿ 835.86 | 1 Piece(s) | 7 Day(s) | 11.7 | 18 | 12.5 | M10 | 14 | 7 | 31 | 20 | M10 | 12 | ||
฿ 903.93 | 1 Piece(s) | 5 Day(s) | 13.7 | 22 | 13.5 | M12 | 16 | 8 | 33 | 30 | M12 | 14 | ||
฿ 1,488.52 | 1 Piece(s) | 7 Day(s) | 21.7 | 35 | 21.5 | M20 | 28 | 14 | 56 | 150 | M20 | 22 |
How can we improve?
How can we improve?