1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
T-nut with Attached Spring (Part Number)

NBY JIGS PARTS

T-nut with Attached Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 831.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The spring fixes the T nut securely in the T groove, making it easy to fit the studs and screws. Prevents falling within the T-groove of a T-nut. Can be used to remove chips from within the T groove.

 
Part Number
STNM1412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 903.93

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 13.72213.5M121683330M1214

Loading...

  1. 1

Basic Information

Material S45C

Please check the type/dimensions/specifications of the part STNM1412 in the T-nut with Attached Spring series.

Products with similar specification

Part Number
STNM1208
STNM1210
STNM1816
STNM2220
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 831.63

1 Piece(s) 7 Day(s) 11.71812.5M81473120M812

฿ 835.86

1 Piece(s) 7 Day(s) 11.71812.5M101473120M1012

฿ 1,114.51

1 Piece(s) 5 Day(s) 17.72817.5M1620104370M1618

฿ 1,488.52

1 Piece(s) 7 Day(s) 21.73521.5M20281456150M2022