1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-nut with Attached Spring

T-nut with Attached Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 831.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The spring fixes the T nut securely in the T groove, making it easy to fit the studs and screws. Prevents falling within the T-groove of a T-nut. Can be used to remove chips from within the T groove.

 
Part Number
STNM1208
STNM1210
STNM1412
STNM1816
STNM2220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 831.63

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 11.71812.5M81473120M812

฿ 835.86

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 11.71812.5M101473120M1012

฿ 903.93

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 13.72213.5M121683330M1214

฿ 1,114.51

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 17.72817.5M1620104370M1618

฿ 1,488.52

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 21.73521.5M20281456150M2022

Loading...

  1. 1

Basic Information

Material S45C