1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jig Support Jack

Jig Support Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,371.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used by fixing to the base with screws. Can be fixed on vertical surfaces (angled blades, etc.). When height is insufficient, the swing clamp joint S type can be used as well. Can be used together with attachment for clamp support jack.

 
Part Number
JSJ110-12
JSJ110-16
JSJ150-12
JSJ150-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
C
(mm)
G
(mm)
J
(mm)

฿ 2,882.37

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 90 - 1105818M12

฿ 2,371.39

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 90 - 1105826M16

฿ 3,119.00

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 130 - 1507818M12

฿ 2,608.02

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 130 - 1507826M16

Loading...

  1. 1

Basic Information

B(mm) 32 D(mm) 22 E(mm) 10
F(mm) 27 H(mm) M12 I(mm) M16
Material S45C