1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment for Clamp Support Jack

Attachment for Clamp Support Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 561.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The one that fits the workpiece can be selected from the various types of attachments.
· For N0.E-175 clamp support screw jack and N0.E-176 screw jack only.

 
Part Number
CSA-1
CSA-1F
CSA-2
CSA-3
CSA-4
CSA-5
CSA-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)

฿ 643.30

JIGS PARTS 1 Piece(s) 3 Day(s) 10252822101261180

฿ 1,008.08

NBY JIGS PARTS 1 Piece(s) 5 Day(s) -60221012---347

฿ 561.90

JIGS PARTS 1 Piece(s) Same day 102526610144-60

฿ 624.22

NBY JIGS PARTS 1 Piece(s) 5 Day(s) -25221012---60

฿ 647.84

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -2522111012--60

฿ 561.21

JIGS PARTS 1 Piece(s) Same day 102533.71023.72--55

฿ 621.89

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -2524.51014.52--45

Loading...

  1. 1

Basic Information

C(mm) 10.3 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish