1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjusting Clamp (Part Number)

NBY JIGS PARTS

Adjusting Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,508.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamps for fixing workpieces on machining centers, milling machines, etc.
[Features]
·Standard type with T-slot bolt.
[Applications]
·Convenient for fixing the workpiece.

 
Part Number
APC10080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

฿ 2,508.95

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 80301520.5~39.5M10 x 1.58~3280M10 x 1.539108~320.34

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part APC10080 in the Adjusting Clamp series.

Products with similar specification

Part Number
APC12100
APC14100
APC16125
APC18125
APC20160
APC22160
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)

฿ 3,062.39

1 Piece(s) 3 Day(s) 100402028~54M12×1.7510–40100M12×1.75491210–400.7

฿ 3,144.10

1 Piece(s) 5 Day(s) 100402028~54M12×1.7510~38100M12×1.75491410~380.72

฿ 4,442.38

1 Piece(s) 3 Day(s) 125502535~62M16×213~48125M16×2551613~481.4

฿ 4,464.08

1 Piece(s) 3 Day(s) 125502535~62M16×213~46125M16×2551813~461.4

฿ 7,520.02

1 Piece(s) 5 Day(s) 160603041~79M20×2.516~65160M20×2.5692016~652.6

฿ 7,526.52

1 Piece(s) 5 Day(s) 160603041~79M20×2.516~65160M20×2.5692216~652.77