- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Precision Oil Holder Z-64
Specifications of Z-64
-
- Capacity(ml)
- 9
-
- Size(mm)
- 133
-
- Accessory
- Protection Cap
-
- Features
- Needle Valve Type Leak Shut Out
-
- Material
- Nozzle (Stainless Steel), Protective Cap (Polypropylene), Valve (Brass), O-Ring (Nitrile Rubber), Container (Polyethylene), Packing (Polyethylene Foam), Container Cap (Polyethylene)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 976.03
|
LUBRICATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Capacity(ml)
- 9
-
- Size(mm)
- 133
-
- Accessory
- Protection Cap
-
- Features
- Needle Valve Type Leak Shut Out
-
- Material
- Nozzle (Stainless Steel), Protective Cap (Polypropylene), Valve (Brass), O-Ring (Nitrile Rubber), Container (Polyethylene), Packing (Polyethylene Foam), Container Cap (Polyethylene)
-
- Amount Of Content
- 1 pc.
Product Description
A precise, needle-valve type oil syringe which shuts off leaks.
[Features]
· With extra fine nozzle and φ0.3 tip (inner diameter: 0.3 mm), it can apply a small amount of lubrication (liquid).
· Uses a polyethylene container and can be used for a variety of solvents.
· With leakage prevention mechanism.
[Applications]
· As the tip is long and fine, it is capable of lubricating with pinpoint accuracy even in places that are hard to access.
Specifications of Z-64
-
- Capacity(ml)
- 9
-
- Size(mm)
- 133
-
- Accessory
- Protection Cap
-
- Features
- Needle Valve Type Leak Shut Out
-
- Material
- Nozzle (Stainless Steel), Protective Cap (Polypropylene), Valve (Brass), O-Ring (Nitrile Rubber), Container (Polyethylene), Packing (Polyethylene Foam), Container Cap (Polyethylene)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 976.03
|
LUBRICATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since a very fine nozzle with a tip inner diameter of 0.3mm Φ is used, a small amount of lubrication(liquid) is possible.
●With a leakage prevention mechanism.Usage
●Since it can be lubricated with small droplets of oil, pinpoint lubrication is possible without affecting the surroundings.Specification
●Capacity(ml):9
●Total Length(mm):133
●SPQ(piece):5Materials
●Nozzle: Stainless Steel
●Protective Cap: Polypropylene(PP)
●Valve Part: Brass
●O Ring: Nitrile Rubber(NBR)
●Container: Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?